(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Liner, Back of the Hand Knitted PA1453

Non-Slip Liner, Back of the Hand Knitted PA1453

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PA-1453

  • Product Type
    Anti-Slip
  • Specifications
    Palm Coat
  • Application
    For work
  • Size
    L
  • Size(mm)
    130×120×240
  • Color
    White
  • Mass(g)
    500
  • Features
    Employs wrist rubber band. Fits the hands well.
  • Remark
    Use in an environment of 80°C or lower. It is not voltage or chemical resistant, much like conventional leather. Do not use with oily hands or when oil or water might come in contact with the product.
  • Amount Of Content
    1 Pair
Part Number
PA-1453
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 521.23

ANTI-SLIP GLOVES 1 Piece(s) 3 Day(s) 10 1 Pair

Basic Specifications

  • Product Type
    Anti-Slip
  • Specifications
    Palm Coat
  • Application
    For work
  • Size
    L
  • Size(mm)
    130×120×240
  • Color
    White
  • Mass(g)
    500
  • Features
    Employs wrist rubber band. Fits the hands well.
  • Remark
    Use in an environment of 80°C or lower. It is not voltage or chemical resistant, much like conventional leather. Do not use with oily hands or when oil or water might come in contact with the product.
  • Amount Of Content
    1 Pair

Product Description

Knit gloves that provide a high level of breathability and stretch. Size: Large

[Features]
· Knit fabric has excellent breathability. Size is printed on Toray Fieldsensor material so it is clear at a glance. Elastic around the wrist improves the fit. Versions with a black and a white base available. Colors won't fade even when wet, so they can be laundered with confidence.

Specifications of PA-1453

  • Product Type
    Anti-Slip
  • Specifications
    Palm Coat
  • Application
    For work
  • Size
    L
  • Size(mm)
    130×120×240
  • Color
    White
  • Mass(g)
    500
  • Features
    Employs wrist rubber band. Fits the hands well.
  • Remark
    Use in an environment of 80°C or lower. It is not voltage or chemical resistant, much like conventional leather. Do not use with oily hands or when oil or water might come in contact with the product.
  • Amount Of Content
    1 Pair
Part Number
PA-1453
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 521.23

ANTI-SLIP GLOVES 1 Piece(s) 3 Day(s) 10 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1