Non-Slip Liner, Back of the Hand Knitted PA1452

Brand :
PENGUINACE

Caution

    Product Description

    Knit gloves that provide a high level of breathability and stretch. Size: Medium

    [Features]
    · Knit fabric has excellent breathability. Size is printed on Toray Fieldsensor material so it is clear at a glance. Elastic around the wrist improves the fit. Versions with a black and a white base available. Colors won't fade even when wet, so they can be laundered with confidence.
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
    Non-Slip Liner, Back of the Hand Knitted PA1452 | PENGUINACE | MISUMI Thailand