Carbide Pin Gauge Single Unit TAA Series 0.001 mm increments

Caution
Product Description
With excellent durability and resistance to thermal expansion, this pin gauge enables easy gauge management and is JCSS calibration compatible.
[Features]
· Excellent abrasion resistance and very economical with a lifespan approximately 20 to 30 times longer than steel. (100x for honing work)
· Low thermal expansion coefficient (1/2 that of steel, 5x10-6/K) reduces the influence of temperature.
· High hardness eliminates worries about scratching the surface. Mirror-finish lapping has been applied to the face.
· No dimension change even if broken. (bulges at creases/bends)
· Gauge management is easy. (The periodic gauge inspection interval is lengthened, making it economical.)
[Applications]
· Used for measuring hole diameter or inspections using micrometers, vernier calipers, etc.
* The PDF (catalog) shows the 0.01 model, but 0.001 models of the same specifications can also be ordered.