(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.
Part Number |
---|
A-SFT-M30X3.5-OH5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Oil filler cap | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,238.00 | HSS TAP | 1 Piece(s) | Available | Same day | - | Meter | M30 | 3.5 | 2.5P | Vanadium high-speed steel | 180 | OH5 | 88 | 23 | 4 | 42 | 17 | 20 | Available | 8326614 |
Loading...
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Torsion Angle(°) | 45 |
External center | NO | Protrusion | NA | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part A-SFT-M30X3.5-OH5 in the Model A Tap Series, Spiral Tap A-SFT series.
Part Number |
---|
A-LT-SFT-HL-M5X0.8X100-OH2 |
A-LT-SFT-HL-M6X1X100-OH2 |
A-LT-SFT-HL-M8X1.25X100-OH2 |
A-SFT-M33X1.5-OH4 |
A-SFT-M33X3-STD |
A-SFT-M33X3.5-OH5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Oil filler cap | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,162.00 | 1 Piece(s) | 5 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 1,195.00 | 1 Piece(s) | 5 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 1,435.00 | 1 Piece(s) | 5 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 15,294.00 | 1 Piece(s) | Same day | - | Meter | M33 | 1.5 | 2.5P | Vanadium high-speed steel | 160 | OH4 | 92 | 25 | 4 | 36 | 19 | 22 | Available | 8326628 | ||
฿ 13,764.00 | 1 Piece(s) | 91 Day(s) | - | Meter | M33 | 3 | 2.5P | Vanadium high-speed steel | 180 | OH5 | 95 | 25 | 4 | 36 | 19 | 22 | Available | 8326625 | ||
฿ 18,745.00 | 1 Piece(s) | 91 Day(s) | - | Meter | M33 | 3.5 | 2.5P | Vanadium high-speed steel | 180 | OH5 | 95 | 25 | 4 | 42 | 19 | 22 | Available | 8326624 |
How can we improve?
How can we improve?