(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.
Part Number |
---|
A-POT-M11X1.5-OH4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Oil filler cap | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,294.00 | TAP | 1 Piece(s) | 5 Day(s) | - | Meter | M11 | 1.5 | 80 | OH4 | 48 | 8 | 3 | 25 | 6 | 9 | NA | YES | NA | 8325127 |
Loading...
Number of Chamfered Threads | 5P | Tool Material Type | Powdered High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | Included |
Coating Type | Others | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part A-POT-M11X1.5-OH4 in the Model A Tap Series, Pointed Tap A-POT series.
Part Number |
---|
A-POT-1/4-28UNF-STD |
A-POT-3/4-10UNC-STD |
A-POT-3/4-16UNF-STD |
A-POT-M11X1.5-OH5 |
A-POT-M12X1-OH3 |
A-POT-M12X1-OH4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Oil filler cap | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 786.00 | 1 Piece(s) | Same day | - | Unified | 1/4-28UNF | - | 62 | OH2 | 29 | 6 | 3 | 19 | 4.5 | 7 | NA | YES | Available | 8327051 | ||
฿ 3,131.00 | 1 Piece(s) | Available | Same day | - | Unified | 3/4-10UNC | - | 105 | OH4 | 58 | 14 | 3 | 37 | 11 | 14 | NA | NO | NA | 8327120 | |
฿ 3,001.00 | 1 Piece(s) | 5 Day(s) | - | Unified | 3/4-16UNF | - | 105 | OH4 | 58 | 14 | 3 | 37 | 11 | 14 | NA | NO | NA | 8327123 | ||
฿ 1,364.00 | 1 Piece(s) | 5 Day(s) | - | Meter | M11 | 1.5 | 80 | OH5 | 48 | 8 | 3 | 25 | 6 | 9 | NA | NO | NA | 8325510 | ||
฿ 1,316.00 | 1 Piece(s) | 5 Day(s) | - | Meter | M12 | 1 | 82 | OH3 | 48 | 8.5 | 3 | 29 | 6.5 | 9 | NA | YES | NA | 8325140 | ||
฿ 1,623.00 | 1 Piece(s) | 5 Day(s) | - | Meter | M12 | 1 | 82 | OH4 | 48 | 8.5 | 3 | 29 | 6.5 | 9 | NA | NO | NA | 8325522 |
How can we improve?
How can we improve?