1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Model A Tap Series, Pointed Tap A-POT (Part Number)

TAP

Model A Tap Series, Pointed Tap A-POT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 552.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.

 
Part Number
A-POT-M2.5X0.45-OH4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap External center Protrusion Tool No.

฿ 862.00

TAP 1 Piece(s) 5 Day(s) -MeterM2.50.4544OH4-32142.55NAYESAvailable8325441

Loading...

  1. 1

Basic Information

Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent)
Tap Model Point Tap Bore Model For Through Holes Coating Presence Included
Coating Type Others Details of Coating V coated

Please check the type/dimensions/specifications of the part A-POT-M2.5X0.45-OH4 in the Model A Tap Series, Pointed Tap A-POT series.

Products with similar specification

Part Number
A-POT-1/4-28UNF-STD
A-POT-3/4-10UNC-STD
A-POT-3/4-16UNF-STD
A-POT-M2.6X0.45-OH2
A-POT-M2.6X0.45-OH3
A-POT-M20X1-OH3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap External center Protrusion Tool No.

฿ 786.00

1 Piece(s) Same day -Unified1/4-28UNF-62OH22963194.57NAYESAvailable8327051

฿ 3,131.00

1 Piece(s) Available Same day -Unified3/4-10UNC-105OH458143371114NANONA8327120

฿ 3,001.00

1 Piece(s) 5 Day(s) -Unified3/4-16UNF-105OH458143371114NANONA8327123

฿ 780.00

1 Piece(s) 5 Day(s) -MeterM2.60.4544OH2-32142.55NAYESAvailable8325064

฿ 814.00

1 Piece(s) 5 Day(s) -MeterM2.60.4544OH3-32142.55NAYESAvailable8325444

฿ 4,687.00

1 Piece(s) 5 Day(s) -MeterM201105OH358153371215NAYESNA8325182