1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bamboo brush toothpick type

HAND BRUSHES

Bamboo brush toothpick type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A toothpick type bamboo brush that can be used for a wide range of applications such as plating polish, adhesive coating and cleaning

 
Part Number
30126-30180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 51.10

HAND BRUSHES 10 Piece(s) Quote

Loading...

  1. 1

Basic Information

Bristle Material Pig Hairs Type Bamboo Handle Brush Bristle Section(mm) 30
Bristle Length(mm) 12 Detailing Type Bamboo Toothpicks Total Length(mm) 180
Use Plating Polish, Adhesive Coating, Cleaning, etc.