Hermetic Seal H-2

Brand :
NIHON HERMETICS

Caution

    Product Description

    Herme-Seal H-2 was researched and developed for steam, but it also has excellent heavy oil resistance, kerosene resistance, water resistance and so on, making it also suitable for sealing joints in boiler accessories other than steam piping.

    [Features]
    · It is a sealant for steam piping that reacts and cures when heated and constitutes a tough three dimensional structure film.
    · Features outstanding vapor and heat resistance, (-30 to +200°C).
    · Exhibits superior effects in the joint seals of various steam pipe and boiler related facilities attached to various boilers, etc.

    Features

    ●A liquid sealant for steam excellent in steam resistance and heat resistance.

    Usage

    ●Steam piping and boiler accessory facility equipment joint seal.

    Specification

    ●Color:Black
    ●Capacity(g):500
    ●SPQ(can):12
    ●Working Temperature Range: -30 to 200°C

    Materials

    ●Principal Component: Synthetic Resin Type, Dry Fixed Type
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hermetic Seal H-2 | NIHON HERMETICS | MISUMI Thailand