1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bamboo brush bent handle type

Bamboo brush bent handle type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 135.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A bamboo brush that can be used for a wide range of applications such as plating polish, adhesive coating and cleaning

Part Number
30125-10003
30125-10004
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Rows
(Row)
Bristle Section
(mm)

฿ 135.40

OTH HAND BRUSHES 10 Piece(s) 31 Day(s) 358

฿ 169.87

OTH HAND BRUSHES 10 Piece(s) 31 Day(s) 467

Loading...

  1. 1

Basic Information

Bristle Material Pig Hairs Type Bamboo Handle Brush Bristle Length(mm) 20
Detailing Type Curved Handle Total Length(mm) 320 Use Plating Polish, Adhesive Coating, Cleaning, etc.