(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart Tool Box

Smart Tool Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SM-T409S

  • Product Type
    [Other] Tool box
  • Height (mm)
    210
  • Width (mm)
    470
  • Depth (mm)
    220
  • Case color
    Silver
  • Size
    S
  • Mass(g)
    1970
  • Net Contents
    1 pc.
Part Number
SM-T409S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Contents

฿ 1,009.53

TOOL BAGS 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tool box
  • Height (mm)
    210
  • Width (mm)
    470
  • Depth (mm)
    220
  • Case color
    Silver
  • Size
    S
  • Mass(g)
    1970
  • Net Contents
    1 pc.

Product Description

A parts box of the perfect size for storing hand tools, etc. Three sizes are available to suit the application.

Specifications of SM-T409S

  • Product Type
    [Other] Tool box
  • Height (mm)
    210
  • Width (mm)
    470
  • Depth (mm)
    220
  • Case color
    Silver
  • Size
    S
  • Mass(g)
    1970
  • Net Contents
    1 pc.
Part Number
SM-T409S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Contents

฿ 1,009.53

TOOL BAGS 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1