1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Grip Outer Diameter / End Face Processing Tip (Slant Type)

Cut Grip Outer Diameter / End Face Processing Tip (Slant Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 866.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slant Type

 
Part Number
GIF5.00E0.80RSIC656
GIP3.000.20RSIC20
GIP3.000.40RSIC20
GIP3.00E0.20RSIC656
GIP3.00E0.40RSIC20
GIP3.00E0.40RSIC656
GIP3.00E1.50RSIC656
GIP4.000.40LSIC20
GIP4.000.40RSIC20
GIP4.00E0.40RSIC354
GIP4.00E0.40RSIC656
GIP4.00E0.80LSIC656
GIP4.00E0.80RSIC656
GIP4.00E2.00RSIC656
GIP5.00E0.40RSIC656
GIP5.00E0.80RSIC656
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Material Type Insert Variety Dimension / M
(mm)

฿ 1,275.59

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed0.85.0(±0.02)GIF...RS0.8(±0.05)IC656CVD Coating-4

฿ 912.06

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.23.0(±0.02)GIP...RS0.2(±0.05)IC20Carbide-2.4

฿ 866.12

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.43.0(±0.02)GIP...RS0.4(±0.05)IC20Carbide-2.4

฿ 1,153.94

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed0.23.0(±0.02)GIP...RS (for full R groove machining)0.2(±0.05)IC656CVD CoatingHoning Large Tip2.4

฿ 866.12

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.43.0(±0.02)GIP...RS (for full R groove machining)0.4(±0.05)IC20CarbideHoning Large Tip2.4

฿ 1,153.94

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed0.43.0(±0.02)GIP...RS (for full R groove machining)0.4(±0.05)IC656CVD CoatingHoning Large Tip2.4

฿ 1,262.79

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight HandedOthers3.0(±0.02)GIP...RS (for full R groove machining)1.5(±0.05)IC656CVD CoatingHoning Large Tip-

฿ 908.33

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.44.0(±0.02)GIP...LS0.4(±0.05)IC20Carbide-3.2

฿ 957.41

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.44.0(±0.02)GIP...RS0.4(±0.05)IC20Carbide-3.2

฿ 1,216.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed0.44.0(±0.02)GIP...RS0.4(±0.05)IC354PVD CoatingHoning Large Tip3.2

฿ 1,338.00

ICR INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless SteelRight Handed0.44.0(±0.02)GIP...RS0.4(±0.05)IC656CVD CoatingHoning Large Tip3.2

฿ 1,216.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft Handed0.84.0(±0.02)GIP...LS0.8(±0.05)IC656CVD CoatingHoning Large Tip3.2

฿ 1,216.83

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed0.84.0(±0.02)GIP...RS0.8(±0.05)IC656CVD CoatingHoning Large Tip3.2

฿ 1,325.68

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight HandedOthers4.0(±0.02)GIP...RS2.0(±0.05)IC656CVD CoatingHoning Large Tip-

฿ 1,339.59

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed0.45.0(±0.02)GIP...RS0.4(±0.05)IC656CVD CoatingHoning Large Tip4

฿ 1,339.59

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelRight Handed0.85.0(±0.02)GIP...RS0.8(±0.05)IC656CVD CoatingHoning Large Tip4

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Outer Diameter / Inner Diameter (For Tapping) Major Diameter