(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR grooving and multi-function tool.
Part Number |
---|
GHIUR20U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Link Diameter | Protrusion Length (L/D) | Oil Hole Presence | Size L1 (mm) | Size H (mm) | Dimension F (mm) | W Chip Width (mm) | Applicable Tip | Wmax (mm) | Screw | Cutting Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,179.00 ฿ 12,123.36 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 20 | 160 | 20 | 2.5 | None | 40 | 9 | 12.5 | - | GIPI-UR/UL | 4.8 | SR-76-1021 | - |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Double Clamp | Detail Type | GEHIUR/L-U | Use | Recessing |
Dimension α° | 45° | Torx Keys | T-20/5 |
Please check the type/dimensions/specifications of the part GHIUR20U in the Holder for Inner Diameter Stealing series.
Part Number |
---|
GEHIUR16U |
GHIUR25U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Link Diameter | Protrusion Length (L/D) | Oil Hole Presence | Size L1 (mm) | Size H (mm) | Dimension F (mm) | W Chip Width (mm) | Applicable Tip | Wmax (mm) | Screw | Cutting Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,970.00 | 1 Piece(s) | 40 Day(s) | 16 | 125 | 16 | 2 | Included | 32 | 7.5 | 9.7 | <3.2 | GEPI...UR/L/N | - | SRM5-04451 | PL-16 | ||
฿ 14,603.00 | 1 Piece(s) | 40 Day(s) | 25 | 160 | 25 | 3 | None | 50 | 11.5 | 15.5 | - | GIPI-UR/UL | 6.4 | SR-76-1022 | - |
How can we improve?
How can we improve?