(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type without jaw, with coolant hole.
Part Number |
---|
HFIL25MC |
HFIL32MC |
HFIR25MC |
HFIR32MC |
HFIR40MC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Overall Length L1 | Link Diameter | Size H (mm) | Dimension F (mm) | Wrench | Screw | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,127.00 ฿ 16,676.84 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | Left Handed | 200 | 25 | 11.5 | 11.14(±0.1) | HW 4.0 | SR M5X16 | PL-25 | ||
฿ 19,273.00 ฿ 17,731.16 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | Left Handed | 250 | 32 | 14.5 | 14.68(±0.1) | HW 5.0 | SR M6X20 | PL-32 | ||
฿ 18,127.00 ฿ 16,676.84 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | Right Handed | 200 | 25 | 11.5 | 11.14(±0.1) | HW 4.0 | SR M5X16 | PL-25 | ||
฿ 19,273.00 ฿ 17,731.16 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | Right Handed | 250 | 32 | 14.5 | 14.68(±0.1) | HW 5.0 | SR M6X20 | PL-32 | ||
฿ 20,302.00 ฿ 18,677.84 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | Right Handed | 300 | 40 | 18 | 18.73(±0.1) | HW 5.0 | SR M6X20 | PL-40 |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Clearance Angle | 7° | Oil Hole Presence | Included | Detail Type | HFIR/L...MC |
W Chip Width(mm) | 3、4、5、6 | Applicable Tip | HFPR/L DGN for (4 mm or More) Right Twist, GRIP (4 mm or More) Right Twist | Use | With Edge Surface Grooving / Edge Wide Grooving |
How can we improve?
How can we improve?