(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A holder for inner diameter machining with a minimum machining diameter of 20.5 to 57 mm and an overhang length of 5.5 to 17.5.
Part Number |
---|
TGIR25C3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Link Diameter | Protrusion Length (L/D) | Size L1 (mm) | Dimension F (mm) | W Chip Width (mm) | Applicable Tip | Wrench | Screw | Seal | Seal Screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,603.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 32 | Right Handed | 200 | 25 | 8 | 40 | 18.8 | 3 | TGMF3 | HW 4.0 | SR-M5X16 DIN 912 | PL-25 | R1/8" |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Oil Hole Presence | Included | Detail Type | TGIR/L-C (Top grip) | Use | Grooving / Turning |
Please check the type/dimensions/specifications of the part TGIR25C3 in the Holder for Inner Diameter Machining (with Hole for Cutting Oil) TGIR/L-C (Top Grip) series.
Part Number |
---|
TGIL25C4 |
TGIL32C4 |
TGIL32C6 |
TGIR25C4 |
TGIR32C4 |
TGIR32C6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Link Diameter | Protrusion Length (L/D) | Size L1 (mm) | Dimension F (mm) | W Chip Width (mm) | Applicable Tip | Wrench | Screw | Seal | Seal Screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,603.00 | 1 Piece(s) | 40 Day(s) | 32.5 | Left Handed | 200 | 25 | 8.5 | 40 | 19.5 | 4-5 | TGMF4 TGMF5 TGMP5 | HW 4.0 | SR-M5X16 DIN 912 | PL-25 | R1/8" | ||
฿ 18,285.00 | 1 Piece(s) | 40 Day(s) | 42.0 | Left Handed | 220 | 32 | 11 | 50 | 25.5 | 4-5 | TGMF4 TGMF5 TGMP5 | HW 5.0 | SR-M6X20 DIN 912 | PL-32 | R1/8" | ||
฿ 18,285.00 | 1 Piece(s) | 40 Day(s) | 57 | Left Handed | 220 | 32 | 17.5 | 50 | 30.4 | 6-6.35 | TGMF6 | HW 5.0 | SR-M6X20 DIN 912 | PL-32 | R1/8" | ||
฿ 14,603.00 | 1 Piece(s) | 15 Day(s) | 32.5 | Right Handed | 200 | 25 | 8.5 | 40 | 19.5 | 4-5 | TGMF4 TGMF5 TGMP5 | HW 4.0 | SR-M5X16 DIN 912 | PL-25 | R1/8" | ||
฿ 18,285.00 | 1 Piece(s) | 40 Day(s) | 42.0 | Right Handed | 220 | 32 | 11 | 50 | 25.5 | 4-5 | TGMF4 TGMF5 TGMP5 | HW 5.0 | SR-M6X20 DIN 912 | PL-32 | R1/8" | ||
฿ 18,285.00 | 1 Piece(s) | 40 Day(s) | 57 | Right Handed | 220 | 32 | 17.5 | 50 | 30.4 | 6-6.35 | TGMF6 | HW 5.0 | SR-M6X20 DIN 912 | PL-32 | R1/8" |
How can we improve?
How can we improve?