(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR grooving and multi-function tool.
Part Number |
---|
HELIIL32C410 |
HELIIL40C412 |
HELIIR20C305 |
HELIIR25C305 |
HELIIR25C410 |
HELIIR25C510 |
HELIIR32C410 |
HELIIR32C510 |
HELIIR40C412 |
HELIIR40C512 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Link Diameter | Protrusion Length (L/D) | Dimension F (mm) | W Chip Width (mm) | Applicable Tip | Wrench | Screw | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,641.00 ฿ 17,149.72 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 43 | Left Handed | 200 | 32 | 10 | 26.2 | 4 | 40○○Y(GRIP),40○○(DGN) | HW 4.0 | SR-M5X16DIN 912 | PL32(R1/8") | ||
฿ 21,766.00 ฿ 20,024.72 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 53 | Left Handed | 250 | 40 | 12 | 32.2 | 4 | 40○○Y(GRIP),40○○(DGN) | HW 4.0 | SR-M5X16DIN 912 | PL40(R1/8") | ||
฿ 15,118.00 ฿ 13,908.56 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 26 | Right Handed | 160 | 20 | 5 | 15.2 | 3 | 30○○Y(GRIP),3003C/3002J(HGN) | T-20/5 | SR-76-1400 | PL-20(M6) | ||
฿ 16,899.00 ฿ 15,547.08 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 31 | Right Handed | 160 | 25 | 5 | 17.7 | 3 | 30○○Y(GRIP),3003C/3002J(HGN) | HW 4.0 | SR-M5X16DIN 912 | PL25(R1/8") | ||
฿ 16,899.00 ฿ 15,547.08 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 43 | Right Handed | 160 | 25 | 10 | 22.7 | 4 | 40○○Y(GRIP),40○○(DGN) | HW 4.0 | SR-M5X16DIN 912 | PL25(R1/8") | ||
฿ 16,899.00 ฿ 15,547.08 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 43 | Right Handed | 160 | 25 | 10 | 22.7 | 5 | 50○○Y(GRIP),50○○(DGN) | HW 4.0 | SR-M5X16DIN 912 | PL25(R1/8") | ||
฿ 18,641.00 ฿ 17,149.72 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 43 | Right Handed | 200 | 32 | 10 | 26.2 | 4 | 40○○Y(GRIP),40○○(DGN) | HW 4.0 | SR-M5X16DIN 912 | PL32(R1/8") | ||
฿ 18,641.00 ฿ 17,149.72 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 43 | Right Handed | 200 | 32 | 10 | 26.2 | 5 | 50○○Y(GRIP),50○○(DGN) | HW 4.0 | SR-M5X16DIN 912 | PL32(R1/8") | ||
฿ 21,766.00 ฿ 20,024.72 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 53 | Right Handed | 250 | 40 | 12 | 32.2 | 4 | 40○○Y(GRIP),40○○(DGN) | HW 4.0 | SR-M5X16DIN 912 | PL40(R1/8") | ||
฿ 21,766.00 ฿ 20,024.72 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 53 | Right Handed | 250 | 40 | 12 | 32.2 | 5 | 50○○Y(GRIP),50○○(DGN) | HW 4.0 | SR-M5X16DIN 912 | PL40(R1/8") |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Oil Hole Presence | Included | Detail Type | HELIIR/L | Use | Grooving / Turning |
How can we improve?
How can we improve?