(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For machining aluminum foil
Applicable Tip Shape | Others | Minimum Processing Diameter | 280 | Use | Inner Diameter Profile |
---|---|---|---|---|---|
Preferred Hand | Right Handed | Clamp Shape | Double Clamp | Overall Length L1 | 150 |
Oil Hole Presence | None | Detail Type | GHDKR/L-6/8 | Size H(mm) | 25 |
Size h1(mm) | 25 | Dimension F(mm) | 33.0 | Size B(mm) | 25 |
W Chip Width(mm) | 8 | Applicable Tip | GIDA-80-40 GIPA-8.00-4.00 GDMY-840 | Dimension H4(mm) | 6 |
Wrench | HW 5.0 | Screw | SR-M6X25 |
Please check the type/dimensions/specifications of the part GHDKR258 in the Holder for Inner Diameter Machining, for Aluminum Foil Processing (Straight Type) series.
How can we improve?
How can we improve?