(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Both Left- and Right-Handed Use
Part Number |
---|
GHIC4070 |
GHIC4085 |
GHIC5070 |
GHIC5085 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L1 | Link Diameter | Size L1 (mm) | Size L2 (mm) | Applicable Blades |
---|---|---|---|---|---|---|---|---|---|---|
฿ 19,629.00 ฿ 18,058.68 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 260 | 40 | 39 | 53 | SGFH26-OM CGHN26-OM TGHN26-OM | ||
฿ 21,212.00 ฿ 19,515.04 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 260 | 40 | 43 | 58 | CGHN32-DGM | ||
฿ 24,537.00 ฿ 22,574.04 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 300 | 50 | 34 | 53 | SGFH26-OM CGHN26-OM TGHN26-OM | ||
฿ 26,634.00 ฿ 24,503.28 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 300 | 50 | 38 | 58 | CGHN32-DGM |
Loading...
Applicable Tip Shape | Others | Minimum Processing Diameter | 70/85 | Use | Minor Diameter |
---|---|---|---|---|---|
Clamp Shape | Double Clamp | Oil Hole Presence | None | Detail Type | GHIC-70/85 |
Use | Grooving / Turning / Threading | Wrench | HW 5.0 | Screw | SR-M6X25 |
How can we improve?
How can we improve?