(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR grooving and multi-function tool.
Part Number |
---|
GHIL25C510 |
GHIR25C510 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand |
---|---|---|---|---|---|---|
฿ 16,899.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | Left Handed | ||
฿ 16,899.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | Right Handed |
Loading...
Applicable Tip Shape | Others | Minimum Processing Diameter | 32 | Use | Minor Diameter |
---|---|---|---|---|---|
Clamp Shape | Double Clamp | Overall Length L1 | 160 | Link Diameter | 25 |
Protrusion Length (L/D) | 10 | Oil Hole Presence | Included | Detail Type | GHIR/L-C (With cutting oil hole) |
Size L1(mm) | 25 | Dimension F(mm) | 22.5 | W Chip Width(mm) | 4.0-5.3 |
Applicable Tip | GIPI GIFI GINI | Use | Grooving / Turning / Threading | Screw | SR 76-1022 |
Torx Keys | T-20/5 | Seal | PL-25 | Seal Screws | R1/8" |
How can we improve?
How can we improve?