(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A holder for inner diameter machining with a minimum machining diameter of 20 to 60 mm and an overhang length of 4.5 to 20 mm.
Part Number |
---|
GHIR40820 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Link Diameter | Protrusion Length (L/D) | Size L1 (mm) | Size H (mm) | Dimension F (mm) | W Chip Width (mm) | Applicable Tip | Screw | Torx Keys |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,592.00 ฿ 28,144.64 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 65 | Right Handed | 300 | 40 | 20 | - | 18 | 41.0 | 7-8.3 | GIF-8.00E GDMY-8/GDMU-8 GIPA/GIDA/GDMM | SR-M8X20 DIN 912 | HW 6.0 |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Oil Hole Presence | None | Detail Type | GHIR/L | Use | Grooving / Turning / Threading |
Please check the type/dimensions/specifications of the part GHIR40820 in the Holder for Inner Diameter Machining series.
Part Number |
---|
GHIL20203 |
GHIL203 |
GHIL204 |
GHIL25254 |
GHIR20203 |
GHIR20204 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Link Diameter | Protrusion Length (L/D) | Size L1 (mm) | Size H (mm) | Dimension F (mm) | W Chip Width (mm) | Applicable Tip | Screw | Torx Keys |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,179.00 | 1 Piece(s) | 40 Day(s) | 20 | Left Handed | 200 | 20 | 4.5 | 40 | 9 | 14.5 | 2-3.5 | GIPI GIFI GINI | SR-76-1021 | T-20/5 | ||
฿ 14,423.00 | 1 Piece(s) | 30 Day(s) | 20 | Left Handed | 160 | 20 | 4.5 | 16 | 9 | 14.5 | 1.9-3.5 | GIPI GIFI GINI | SR-76-1021 | T-20/5 | ||
฿ 13,179.00 | 1 Piece(s) | 40 Day(s) | 20 | Left Handed | 160 | 20 | 4.5 | 25 | 9 | 14.5 | 3-4.8 | GIPI GIFI GINI | SR-76-1021 | T-20/5 | ||
฿ 14,603.00 | 1 Piece(s) | 40 Day(s) | 25 | Left Handed | 200 | 25 | 5 | 50 | 11.5 | 17.5 | 2.5-4 | GIPI GIFI GINI | SR-76-1022 | T-20/5 | ||
฿ 13,179.00 | 1 Piece(s) | 40 Day(s) | 20 | Right Handed | 200 | 20 | 4.5 | 40 | 9 | 14.5 | 2-3.5 | GIPI GIFI GINI | SR-76-1021 | T-20/5 | ||
฿ 13,179.00 | 1 Piece(s) | 40 Day(s) | 20 | Right Handed | 200 | 20 | 4.5 | 40 | 9 | 14.5 | 3-4.8 | GIPI GIFI GINI | SR-76-1021 | T-20/5 |
How can we improve?
How can we improve?