1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Holder for Inner Diameter Machining (Part Number)

ICR HOLDER

Holder for Inner Diameter Machining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,179.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A holder for inner diameter machining with a minimum machining diameter of 20 to 60 mm and an overhang length of 4.5 to 20 mm.

 
Part Number
GHIR406
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Protrusion Length (L/D) Size L1
(mm)
Size H
(mm)
Dimension F
(mm)
W Chip Width
(mm)
Applicable Tip Screw Torx Keys

฿ 16,385.00

ICR HOLDER 1 Piece(s) 40 Day(s) 49Right Handed300408-1828.34-6.4GIPI GIFI GINISR-76-1022T-20/5

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Minor Diameter Clamp Shape Double Clamp
Oil Hole Presence None Detail Type GHIR/L Use Grooving / Turning / Threading

Please check the type/dimensions/specifications of the part GHIR406 in the Holder for Inner Diameter Machining series.

Products with similar specification

Part Number
GHIL203
GHIL204
GHIL25254
GHIR20203
GHIR20204
GHIR40820
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Protrusion Length (L/D) Size L1
(mm)
Size H
(mm)
Dimension F
(mm)
W Chip Width
(mm)
Applicable Tip Screw Torx Keys

฿ 14,423.00

1 Piece(s) 30 Day(s) 20Left Handed160204.516914.51.9-3.5GIPI GIFI GINISR-76-1021T-20/5

฿ 13,179.00

1 Piece(s) 40 Day(s) 20Left Handed160204.525914.53-4.8GIPI GIFI GINISR-76-1021T-20/5

฿ 14,603.00

1 Piece(s) 40 Day(s) 25Left Handed2002555011.517.52.5-4GIPI GIFI GINISR-76-1022T-20/5

฿ 13,179.00

1 Piece(s) 40 Day(s) 20Right Handed200204.540914.52-3.5GIPI GIFI GINISR-76-1021T-20/5

฿ 13,179.00

1 Piece(s) 40 Day(s) 20Right Handed200204.540914.53-4.8GIPI GIFI GINISR-76-1021T-20/5

฿ 30,592.00

1 Piece(s) 40 Day(s) 65Right Handed3004020-1841.07-8.3GIF-8.00E GDMY-8/GDMU-8 GIPA/GIDA/GDMMSR-M8X20 DIN 912HW 6.0