1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Bar for Inner Diameter Machining S-SWUBR/L

ICR HOLDER

Boring Bar for Inner Diameter Machining S-SWUBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,325.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various inserts can be mounted.

 
Part Number
S0610HSWUBR06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,325.00

ICR HOLDER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Minimum Processing Diameter 6 Use Minor Diameter
Preferred Hand Right Handed Clamp Shape Screw On Overall Length L1 100
Clearance Angle Link Diameter 10 Oil Hole Presence None
Detail Type S-SWUBR/L Size L1(mm) 20 Size H(mm) 9
Dimension F(mm) 3.0 Applicable Tip WBMT 060102R/L Screw SR 14-552
Torx Keys T-6/5

Please check the type/dimensions/specifications of the part S0610HSWUBR06 in the Boring Bar for Inner Diameter Machining S-SWUBR/L series.