1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Bar for Inner Diameter Machining S-SDUCR/L

Boring Bar for Inner Diameter Machining S-SDUCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,002.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various inserts can be mounted.

 
Part Number
S12MSDUCR07
S25SSDUCR11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size L1
(mm)
Size H
(mm)
Size h1
(mm)
Dimension F
(mm)
Applicable Tip Sheet Wrench Screw Torx Keys Sheet Screw

฿ 8,002.00

ICR HOLDER 1 Piece(s) 23 Day(s) 191501212125.59DCMT 0702 DCGT 0702SR 14-548 (chips)T-7/5-

฿ 11,667.00

ICR HOLDER 1 Piece(s) 30 Day(s) 3225025552312.017DCMT 11T3 DCGT 11T3TDC3-1PHW 4.0SR 16-236P (chips)T-15/5SRTC-3P

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Minor Diameter Preferred Hand Right Handed
Clamp Shape Screw On Clearance Angle Oil Hole Presence None
Detail Type S-SDUCR/L