(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various inserts can be mounted.
Part Number |
---|
S25SPTFNR16 |
S32TPTFNR16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Link Diameter | Size L1 (mm) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,257.00 ฿ 11,276.44 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 33 | 250 | 25 | 48 | 23 | 11.5 | 17 | 24.0 | ||
฿ 14,027.00 ฿ 12,903.44 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 40 | 300 | 32 | 62 | 29 | 14.5 | 22 | 30.5 |
Loading...
Applicable Tip Shape | T (Triangular) | Use | Minor Diameter | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Lever Lock | Clearance Angle | 0° | Oil Hole Presence | None |
Detail Type | S-PTFNR/L | Applicable Tip | TN□□1604 | Sheet | TTN-322 |
Wrench | HW 2.5/5 | Screw | SR-117-2014 | Lever | LR-3 |
Sheet Pin | SP-3 |
How can we improve?
How can we improve?