1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Bar for Inner Diameter Machining S-MWLNR/L, A-MWLNR/L

ICR HOLDER

Boring Bar for Inner Diameter Machining S-MWLNR/L, A-MWLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,947.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various inserts can be mounted.

 
Part Number
S20SMWLNR06W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,947.00

ICR HOLDER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Minimum Processing Diameter 25 Use Minor Diameter
Preferred Hand Right Handed Clamp Shape Wedge Lock Overall Length L1 250
Clearance Angle Link Diameter 20 Oil Hole Presence None
Detail Type S-MWLNR/L A-MWLNR/L (With cutting oil hole) Size L1(mm) 28 Size H(mm) 18
Size h1(mm) 9.2 Dimension F(mm) 13 Applicable Tip WN□□06T3
Sheet - Torx Keys HW 2.5/5 Locking Pin ZNW3WI
Top Wedges LC 250 Set1 Seal -

Please check the type/dimensions/specifications of the part S20SMWLNR06W in the Boring Bar for Inner Diameter Machining S-MWLNR/L, A-MWLNR/L series.