(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various inserts can be mounted.
Applicable Tip Shape | D (55° Diamond) | Minimum Processing Diameter | 50 | Use | Minor Diameter |
---|---|---|---|---|---|
Preferred Hand | Right Handed | Clamp Shape | Lever Lock | Overall Length L1 | 350 |
Clearance Angle | 0° | Link Diameter | 40 | Oil Hole Presence | None |
Detail Type | A-PDUNR/L (With cutting oil hole) S-PDUNR/L | Size L1(mm) | 50 | Size H(mm) | 36 |
Size h1(mm) | 18.0 | Dimension F(mm) | 27 | Size B(mm) | 38.0 |
Applicable Tip | DNMG1506(DNMG1504) | Sheet | *TDN-422(TDN-432) | Wrench | HW 3.0 |
Screw | SR-117-2010 | Lever | LR-4D | Seal | ― |
Punch | PN-3-4 | Sheet Pin | SP-4 |
Please check the type/dimensions/specifications of the part S40UPDUNR15 in the Boring Bar for Inner Diameter Machining A-PDUNR/L, S-PDUNR/L series.
How can we improve?
How can we improve?