(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various inserts can be mounted.
Part Number |
---|
A16MPWLNR06 |
S16QPWLNR06 |
S20RPWLNR06 |
S25SPWLNL08 |
S25SPWLNR08 |
S32TPWLNL08 |
S32TPWLNR08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Link Diameter | Oil Hole Presence | Size L1 (mm) | Size H (mm) | Dimension F (mm) | Applicable Tip | Sheet | Wrench | Screw | Lever | Seal | Punch | Sheet Pin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,550.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 20 | Right Handed | 150 | 16 | Included | 24 | 15 | 11 | WN□□06T3 | ― | HW-2/5 | SR-117-2009 | LR-3S | PL-16 | ― | ― | ||
฿ 9,505.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 20 | Right Handed | 180 | 16 | None | 24 | 14 | 11 | WN□□06T3 | ― | HW-2/5 | SR-117-2009 | LR-3S | ― | ― | ― | ||
฿ 10,947.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 27 | Right Handed | 200 | 20 | None | 36 | 18 | 13 | WN□□06T3 | TWN-322 | HW-2.5/5 | SR-117-2014 | LR-3W | ― | PN-3-4 | SP-3 | ||
฿ 12,257.00 ฿ 11,276.44 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 32 | Left Handed | 250 | 25 | None | 47 | 23 | 17 | WN□□0804 | ― | HW-3.0 | SR-117-2011 | LR-4M | ― | ― | ― | ||
฿ 12,257.00 ฿ 11,276.44 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 32 | Right Handed | 250 | 25 | None | 47 | 23 | 17 | WN□□0804 | ― | HW-3.0 | SR-117-2011 | LR-4M | ― | ― | ― | ||
฿ 14,027.00 ฿ 12,903.44 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 39 | Left Handed | 300 | 32 | None | 50 | 29 | 22 | WN□□0804 | TWN-423 | HW-3.0 | SR-117-2010 | LR-4 | ― | PN-3-4 | SP-4 | ||
฿ 14,027.00 ฿ 12,903.44 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 39 | Right Handed | 300 | 32 | None | 50 | 29 | 22 | WN□□0804 | TWN-423 | HW-3.0 | SR-117-2010 | LR-4 | ― | PN-3-4 | SP-4 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Use | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance Angle | 0° | Detail Type | A-PWLNR/L (with holes for cutting oil) A-PWLNR/L (with holes for cutting oil) |
How can we improve?
How can we improve?