(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Boring Bar for ONMG/QCMT
Applicable Tip Shape | S (Square) | Minimum Processing Diameter | 40 | Use | Minor Diameter |
---|---|---|---|---|---|
Preferred Hand | Right Handed | Clamp Shape | Screw On | Overall Length L1 | 350 |
Clearance Angle | 0° | Link Diameter | 32 | Protrusion Length (L/D) | 9 |
Oil Hole Presence | None | Detail Type | S-PQLNR/L (for inner diameter) S-PQFNR/L (for inner diameter edge) | Size L1(mm) | 45 |
Size H(mm) | 29 | Size h1(mm) | 14.5 | Dimension F(mm) | 22 |
Applicable Tip | QNMG1204 | Sheet | TSN423 | Wrench | HW 3.0/5 |
Screw | SR117-2010 | Lever | LR4 | Sheet Pin | SP4 |
Please check the type/dimensions/specifications of the part S32UPQLNR12 in the Boring Bar for Inner Diameter Machining series.
How can we improve?
How can we improve?