(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Both Left- and Right-Handed Use
Part Number |
---|
CGHN263M |
CGHN264M |
CGHN265M |
CGHN323DGM |
CGHN324DGM |
CGHN325DGM |
CGHN326DGM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L1 | Size H (mm) | Size h1 (mm) | Size B (mm) | W Chip Width (mm) | Size A (mm) | Applicable Holders |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,800.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 63 | 21.4 | 14.5 | 26 | 2.8-4.0 | 2.4 | GHIC○○-70 | ||
฿ 3,800.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 63 | 21.4 | 14.5 | 26 | 3.6-4.5 | 3.2 | GHIC○○-70 | ||
฿ 3,800.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 63 | 21.4 | 14.5 | 26 | 4.4-6.4 | 4.0 | GHIC○○-70 | ||
฿ 4,473.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 90 | 24.8 | 17.5 | 32 | 2.8-4.0 | 2.4 | GHIC○○-85 | ||
฿ 4,473.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 90 | 24.8 | 17.5 | 32 | 3.6-5.0 | 3.2 | GHIC○○-85 | ||
฿ 4,473.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 90 | 24.8 | 17.5 | 32 | 4.4-6.4 | 4.0 | GHIC○○-85 | ||
฿ 4,473.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 90 | 24.8 | 17.5 | 32 | 5.6-6.4 | 5.2 | GHIC○○-85 |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Clamp Shape | Clamp On |
---|---|---|---|---|---|
Clearance Angle | 7° | Oil Hole Presence | None | Applicable Tip | GIA(1)GIPM GIPY GIPA GIP GIF GIM GIMY GIMF GITM GPV |
Use | Grooving / Turning / Threading |
How can we improve?
How can we improve?