1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade for Inner Diameter Machining (Straight Type) (Both Right and Left Handed) Holder

Blade for Inner Diameter Machining (Straight Type) (Both Right and Left Handed) Holder
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,561.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight Type, for Both Left- and Right-Handed Use

 
Part Number
GHIC3250SALE
GHIC4050SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L1 Link Diameter Size L1
(mm)

฿ 18,561.00

฿ 17,076.12

ICR HOLDER 1 Piece(s) 15 Day(s) 2203239

฿ 19,629.00

฿ 18,058.68

ICR HOLDER 1 Piece(s) 40 Day(s) 2604035

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Minimum Processing Diameter φ50 Use Minor Diameter
Clamp Shape Double Clamp Oil Hole Presence None Use Grooving / Turning / Threading
Size L2(mm) 36 Applicable Blades CGIN26K-CGIN26A- Wrench HW 4.0
Screw SR-M5X25