1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blade for Inner Diameter Machining (TGHN-M) Top Grip / Self Grip / Cut Grip

Blade for Inner Diameter Machining (TGHN-M) Top Grip / Self Grip / Cut Grip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Top Grip / Self Grip / Cut Grip

 
Part Number
TGHN263M
TGHN264M
TGHN265M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipW Chip Width
(mm)
Applicable Tip Size A
(mm)

฿ 3,800.00

ICR HOLDER 1 Piece(s) 40 Day(s) 3TGMF32.4

฿ 3,800.00

ICR HOLDER 1 Piece(s) 15 Day(s) 4/5TGMF4 TGMF/P53.2

฿ 3,800.00

ICR HOLDER 1 Piece(s) 40 Day(s) 5TGMF/P54.0

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Minimum Processing Diameter 70 Use Minor Diameter
Clamp Shape Clamp On Overall Length L1 63 Oil Hole Presence None
Size h1(mm) 14.5 Size B(mm) 26 Use Grooving / Turning
Dimension H3(mm) 21.4