1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool System for Small Inner Diameter (PASSPORT) ISO Boring, Threaded Carbide Holder MGSIR

Tool System for Small Inner Diameter (PASSPORT) ISO Boring, Threaded Carbide Holder MGSIR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,227.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool series for small diameters.

 
Part Number
MGSIR0606W
MGSIR0806W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter
(mm)
Dimension F
(mm)
Size L
(mm)
Dimension φd
(mm)
Size L1
(mm)

฿ 8,227.00

ICR HOLDER 1 Piece(s) 15 Day(s) 73.959616~42

฿ 8,227.00

ICR HOLDER 1 Piece(s) 40 Day(s) 9.25.072820~56

Loading...

  1. 1

Basic Information

Use Inner Diameter Thread Thread Model 60 Degrees Meter (M) / 55° Wit (W) Preferred Hand Right Handed
Cutting Oil Hole Presence Included Wiper Blade Presence Included Applicable Tip 06 IR/IRM.. (for right hand holder) WBMT060102R (lathe turning tip)
Accessories: Screw SR14-552 Accessories: Torx Key T-6/5