(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR tool for end face grooving.
Part Number |
---|
SGFFR20354 |
SGFFR20604 |
SGFFR251005 |
SGFFR25354 |
SGFFR25505 |
SGFFR25604 |
SGFFR25705 |
SGFFR25804 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size B (mm) | W Chip Width (mm) | Dimension φDmax (mm) | Applicable Tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,192.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 35 | 120 | 20 | 20 | 20 | 4 | 45 | GFF 4N | ||
฿ 8,192.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 57 | 120 | 25 | 20 | 20 | 4 | 80 | GFF 4N | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 100 | 150 | 30 | 25 | 25 | 5 | 180 | GFF 5N | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 35 | 150 | 20 | 25 | 25 | 4 | 45 | GFF 4N | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 50 | 150 | 26 | 25 | 25 | 5 | 71 | GFF 5N | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 57 | 150 | 26 | 25 | 25 | 4 | 80 | GFF 4N | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 69 | 150 | 28 | 25 | 25 | 5 | 102 | GFF 5N | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 79 | 150 | 26 | 25 | 25 | 4 | 130 | GFF 4N |
Loading...
Applicable Tip Shape | Others | Use | Inner Diameter Profile | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Clamp On | Clearance Angle | 7° | Oil Hole Presence | None |
Detail Type | SGFFR/L...4/5/6 | Dimension C(mm) | 0 | Use | With Edge Surface Grooving |
Removal Wrench | ESG-1 |
How can we improve?
How can we improve?