(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR tool for end face grooving.
Part Number |
---|
SGFFR25252 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size B (mm) | W Chip Width (mm) | Dimension φDmax (mm) | Dimension C (mm) | Applicable Tip | Removal Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 25 | 130 | 13 | 25 | 25 | 2.1 | 30 | 0 | GFF 2R/L | ESG-0.5 |
Loading...
Applicable Tip Shape | Others | Use | Inner Diameter Profile | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Clamp On | Clearance Angle | 7° | Oil Hole Presence | None |
Detail Type | SGFFR/L...2/3 | Use | With Edge Surface Grooving |
Please check the type/dimensions/specifications of the part SGFFR25252 in the End Face Grooving Integrated Type Holder SGFFR/L-2/3 series.
Part Number |
---|
SGFFR20252 |
SGFFR20463 |
SGFFR25352 |
SGFFR25452 |
SGFFR25602 |
SGFFR25803 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size B (mm) | W Chip Width (mm) | Dimension φDmax (mm) | Dimension C (mm) | Applicable Tip | Removal Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,192.00 | 1 Piece(s) | 40 Day(s) | 25 | 120 | 13 | 20 | 20 | 2.1 | 30 | 0 | GFF 2R/L | ESG-0.5 | ||
฿ 8,192.00 | 1 Piece(s) | 15 Day(s) | 46 | 120 | 22 | 20 | 20 | 3 | 55 | 0 | GFF 3R/L | ESG-1 | ||
฿ 9,379.00 | 1 Piece(s) | 40 Day(s) | 35 | 130 | 16 | 25 | 25 | 2.1 | 46 | 0.8 | GFF 2N | ESG-0.5 | ||
฿ 9,379.00 | 1 Piece(s) | 40 Day(s) | 45 | 130 | 20 | 25 | 25 | 2.1 | 61 | 0.8 | GFF 2N | ESG-0.5 | ||
฿ 9,379.00 | 1 Piece(s) | 15 Day(s) | 60 | 130 | 20 | 25 | 25 | 2.1 | 80 | 0.8 | GFF 2N | ESG-0.5 | ||
฿ 9,379.00 | 1 Piece(s) | 40 Day(s) | 79 | 130 | 24 | 25 | 25 | 3 | 100 | 0.7 | GFF 3N | ESG-1 |
How can we improve?
How can we improve?