(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR tool for end face grooving.
Applicable Tip Shape | Others | Minimum Processing Diameter | 25 | Use | Inner Diameter Profile |
---|---|---|---|---|---|
Preferred Hand | Right Handed | Clamp Shape | Double Clamp | Overall Length L1 | 120 |
Protrusion Length (L/D) | 9 | Oil Hole Presence | None | Detail Type | HGHR/L...3T, HGHR20 |
Size H(mm) | 20 | Dimension F(mm) | 19.1 | Size B(mm) | 20 |
W Chip Width(mm) | 3 | Dimension φDmax(mm) | 34 | Applicable Tip | HGN 3002J HGN 3003C GRIP 3002Y GRIP 3003Y GRIP 3015Y (right hand side) HGPL3002Y HGPL3003Y HGPL3015Y (left hand side) |
Use | With Edge Surface Grooving / Edge Wide Grooving | Dimension H2(mm) | 25 | Dimension H4(mm) | ― |
Size B1(mm) | 22.3 | Wrench | HW 4.0 | Screw | SR M5X16 |
Please check the type/dimensions/specifications of the part HGHR2033093 in the Holder for End Face Grooving (for Small Lathe And Automatic Lathe) series.
How can we improve?
How can we improve?