(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR tool for end face grooving.
Part Number |
---|
HFHR25706T32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) | Dimension φDmax (mm) | Dimension H2 (mm) | Dimension H4 (mm) | Size B1 (mm) | Size E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,438.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 70 | Right Handed | 150 | 32 | 25 | 25 | 26.4 | 25 | 100 | 37 | ― | 33.0 | 51 |
Loading...
Applicable Tip Shape | Others | Use | Inner Diameter Profile | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Oil Hole Presence | None | Detail Type | HFHR/L...6T... | W Chip Width(mm) | 6 |
Applicable Tip | HFPR/L6004 HFPR/L6030 (Right hand holder only) DGN6303J GRIP6005Y GRIP6008Y GRIP6030Y | Use | With Edge Surface Grooving / Edge Wide Grooving | Wrench | HW 5.0 |
Screw | SR-M6X16 DIN 912 |
Please check the type/dimensions/specifications of the part HFHR25706T32 in the End Face Grooving Holder HFHR/L-6T series.
Part Number |
---|
HFHL251006T20 |
HFHL251006T32 |
HFHL251806T32 |
HFHL25656T20 |
HFHL25706T32 |
HFHR20386T20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) | Dimension φDmax (mm) | Dimension H2 (mm) | Dimension H4 (mm) | Size B1 (mm) | Size E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,944.00 | 1 Piece(s) | 40 Day(s) | 100 | Left Handed | 150 | 20 | 25 | 25 | 23.0 | 25 | 200 | 33 | ― | 30 | 37.5 | ||
฿ 11,438.00 | 1 Piece(s) | 40 Day(s) | 100 | Left Handed | 150 | 32 | 25 | 25 | 26.4 | 25 | 180 | 37 | ― | 30 | 51 | ||
฿ 11,438.00 | 1 Piece(s) | 40 Day(s) | 180 | Left Handed | 150 | 32 | 25 | 25 | 26.4 | 25 | 400 | 40 | 3 | 28 | 51 | ||
฿ 8,944.00 | 1 Piece(s) | 40 Day(s) | 65 | Left Handed | 150 | 20 | 25 | 25 | 23.0 | 25 | 100 | 33 | ― | 33.0 | 37.5 | ||
฿ 11,438.00 | 1 Piece(s) | 40 Day(s) | 70 | Left Handed | 150 | 32 | 25 | 25 | 26.4 | 25 | 100 | 37 | ― | 33.0 | 51 | ||
฿ 7,480.00 | 1 Piece(s) | 40 Day(s) | 38 | Right Handed | 140 | 20 | 20 | 20 | 21.4 | 20 | 50 | 31 | ― | 30 | 39 |
How can we improve?
How can we improve?