(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR tool for end face grooving.
Part Number |
---|
HFHR25484T25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) | Dimension φDmax (mm) | Dimension H2 (mm) | Dimension H4 (mm) | Size B1 (mm) | Size E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 10 Day(s) | 48 | Right Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 60 | 37 | ― | 32 | 44 |
Loading...
Applicable Tip Shape | Others | Use | Inner Diameter Profile | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Oil Hole Presence | None | Detail Type | HFHR/L...4T... | W Chip Width(mm) | 4 |
Applicable Tip | HFPR/L4004 HFPR/L4020 (Right hand holder only) DGN4003J GRIP4002Y GRIP4004Y GRIP4020Y | Use | With Edge Surface Grooving / Edge Wide Grooving | Wrench | HW 5.0 |
Screw | SR-M6X16 DIN 912 |
Please check the type/dimensions/specifications of the part HFHR25484T25 in the End Face Grooving Holder HFHR/L-4T series.
Part Number |
---|
HFHL252404T25 |
HFHL25404T25 |
HFHL25484T25 |
HFHL25604T25 |
HFHR25604T25 |
HFHR25754T25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) | Dimension φDmax (mm) | Dimension H2 (mm) | Dimension H4 (mm) | Size B1 (mm) | Size E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,211.00 | 1 Piece(s) | 45 Day(s) | 240 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 800 | 37 | ― | 26 | 44 | ||
฿ 10,211.00 | 1 Piece(s) | 45 Day(s) | 40 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 48 | 36 | ― | 32 | 44 | ||
฿ 10,211.00 | 1 Piece(s) | 45 Day(s) | 48 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 60 | 37 | ― | 32 | 44 | ||
฿ 10,211.00 | 1 Piece(s) | 10 Day(s) | 60 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 75 | 37 | ― | 32 | 44 | ||
฿ 10,211.00 | 1 Piece(s) | 10 Day(s) | 60 | Right Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 75 | 37 | ― | 32 | 44 | ||
฿ 10,211.00 | 1 Piece(s) | 10 Day(s) | 75 | Right Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 100 | 37 | ― | 31 | 44 |
How can we improve?
How can we improve?