(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR tool for end face grooving.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) | Dimension φDmax (mm) | Dimension H2 (mm) | Dimension H4 (mm) | Size B1 (mm) | Size E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 100 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 140 | 37 | ― | 30 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 140 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 240 | 37 | ― | 28 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 240 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 800 | 37 | ― | 26 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 40 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 48 | 36 | ― | 32 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 48 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 60 | 37 | ― | 32 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 60 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 75 | 37 | ― | 32 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 75 | Left Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 100 | 37 | ― | 31 | 44 | ||
฿ 7,203.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 25 | Right Handed | 140 | 12 | 20 | 20 | 20.6 | 20 | 29 | 29 | ― | 26 | 39 | ||
฿ 7,203.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 29 | Right Handed | 140 | 12 | 20 | 20 | 20.6 | 20 | 34 | 30 | ― | 27 | 39 | ||
฿ 7,480.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 34 | Right Handed | 140 | 20 | 20 | 20 | 20.6 | 20 | 40 | 30 | ― | 27 | 39 | ||
฿ 8,469.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 40 | Right Handed | 140 | 25 | 20 | 20 | 20.6 | 20 | 48 | 31 | ― | 27 | 44 | ||
฿ 8,469.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 60 | Right Handed | 140 | 25 | 20 | 20 | 20.6 | 20 | 75 | 34 | 2 | 27 | 44 | ||
฿ 8,469.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 75 | Right Handed | 140 | 25 | 20 | 20 | 20.6 | 20 | 100 | 35 | 3 | 26 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 100 | Right Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 140 | 37 | ― | 30 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 140 | Right Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 240 | 37 | ― | 28 | 44 | ||
฿ 8,667.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 25 | Right Handed | 150 | 12 | 25 | 25 | 25.6 | 25 | 29 | 34 | ― | 31 | 39 | ||
฿ 8,667.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 29 | Right Handed | 150 | 12 | 25 | 25 | 25.6 | 25 | 34 | 35 | ― | 32 | 39 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 240 | Right Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 800 | 37 | ― | 26 | 44 | ||
฿ 8,944.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 34 | Right Handed | 150 | 20 | 25 | 25 | 25.6 | 25 | 40 | 35 | ― | 32 | 39 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 40 | Right Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 48 | 36 | ― | 32 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 48 | Right Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 60 | 37 | ― | 32 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 60 | Right Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 75 | 37 | ― | 32 | 44 | ||
฿ 10,211.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 75 | Right Handed | 150 | 25 | 25 | 25 | 25.6 | 25 | 100 | 37 | ― | 31 | 44 |
Loading...
Applicable Tip Shape | Others | Use | Inner Diameter Profile | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Oil Hole Presence | None | Detail Type | HFHR/L...4T... | W Chip Width(mm) | 4 |
Applicable Tip | HFPR/L4004 HFPR/L4020 (Right hand holder only) DGN4003J GRIP4002Y GRIP4004Y GRIP4020Y | Use | With Edge Surface Grooving / Edge Wide Grooving | Wrench | HW 5.0 |
Screw | SR-M6X16 DIN 912 |
How can we improve?
How can we improve?