1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Face Grooving Holder HFHR/L-3T (Part Number)

ICR HOLDER

End Face Grooving Holder HFHR/L-3T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,203.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A holder for flange grooving with a minimum machining diameter of 25 to 75 mm and an overhang length of 12 to 25 mm.

 
Part Number
HFHR20383T12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Protrusion Length (L/D) Size H
(mm)
Size h1
(mm)
Dimension F
(mm)
Size B
(mm)
Dimension φDmax
(mm)
Dimension H2
(mm)
Size B1
(mm)
Size E
(mm)

฿ 7,203.00

ICR HOLDER 1 Piece(s) 15 Day(s) 38Right Handed14012202020.520483025.038

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Inner Diameter Profile Clamp Shape Double Clamp
Oil Hole Presence None Detail Type HFHR/L...3T... W Chip Width(mm) 3
Applicable Tip HFPR/L3003 HFPR/L3015 Use With Edge Surface Grooving / Edge Wide Grooving Wrench HW 5.0
Screw SR-M6X16 DIN 912

Please check the type/dimensions/specifications of the part HFHR20383T12 in the End Face Grooving Holder HFHR/L-3T series.

Products with similar specification

Part Number
HFHL25753T25
HFHR20253T12
HFHR20303T12
HFHR20483T12
HFHR20603T22
HFHR20753T25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Protrusion Length (L/D) Size H
(mm)
Size h1
(mm)
Dimension F
(mm)
Size B
(mm)
Dimension φDmax
(mm)
Dimension H2
(mm)
Size B1
(mm)
Size E
(mm)

฿ 10,211.00

1 Piece(s) 40 Day(s) 75Left Handed15025252525.525100363043

฿ 7,203.00

1 Piece(s) 40 Day(s) 25Right Handed14012202020.520302826.538

฿ 7,203.00

1 Piece(s) 40 Day(s) 30Right Handed14012202020.52038292638

฿ 7,203.00

1 Piece(s) 40 Day(s) 48Right Handed14012202020.520603125.038

฿ 7,480.00

1 Piece(s) 40 Day(s) 60Right Handed14022202020.520753126.240

฿ 8,469.00

1 Piece(s) 40 Day(s) 75Right Handed14025202020.5201003124.443