(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A holder for flange grooving with a minimum machining diameter of 25 to 75 mm and an overhang length of 12 to 25 mm.
Part Number |
---|
HFHR25303T12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) | Dimension φDmax (mm) | Dimension H2 (mm) | Size B1 (mm) | Size E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,667.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 30 | Right Handed | 150 | 12 | 25 | 25 | 25.5 | 25 | 38 | 34 | 31 | 38 |
Loading...
Applicable Tip Shape | Others | Use | Inner Diameter Profile | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Oil Hole Presence | None | Detail Type | HFHR/L...3T... | W Chip Width(mm) | 3 |
Applicable Tip | HFPR/L3003 HFPR/L3015 | Use | With Edge Surface Grooving / Edge Wide Grooving | Wrench | HW 5.0 |
Screw | SR-M6X16 DIN 912 |
Please check the type/dimensions/specifications of the part HFHR25303T12 in the End Face Grooving Holder HFHR/L-3T series.
Part Number |
---|
HFHR20253T12 |
HFHR20303T12 |
HFHR20383T12 |
HFHR25383T12 |
HFHR25483T22 |
HFHR25603T22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Protrusion Length (L/D) | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) | Dimension φDmax (mm) | Dimension H2 (mm) | Size B1 (mm) | Size E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,203.00 | 1 Piece(s) | 40 Day(s) | 25 | Right Handed | 140 | 12 | 20 | 20 | 20.5 | 20 | 30 | 28 | 26.5 | 38 | ||
฿ 7,203.00 | 1 Piece(s) | 40 Day(s) | 30 | Right Handed | 140 | 12 | 20 | 20 | 20.5 | 20 | 38 | 29 | 26 | 38 | ||
฿ 7,203.00 | 1 Piece(s) | 15 Day(s) | 38 | Right Handed | 140 | 12 | 20 | 20 | 20.5 | 20 | 48 | 30 | 25.0 | 38 | ||
฿ 8,667.00 | 1 Piece(s) | 15 Day(s) | 38 | Right Handed | 150 | 12 | 25 | 25 | 25.5 | 25 | 48 | 35 | 30 | 38 | ||
฿ 8,944.00 | 1 Piece(s) | 40 Day(s) | 48 | Right Handed | 150 | 22 | 25 | 25 | 25.5 | 25 | 60 | 36 | 32 | 40 | ||
฿ 8,944.00 | 1 Piece(s) | 15 Day(s) | 60 | Right Handed | 150 | 22 | 25 | 25 | 25.5 | 25 | 75 | 36 | 32 | 40 |
How can we improve?
How can we improve?