(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR tool for end face grooving.
Part Number |
---|
GHFGL25808 |
GHFGR251058 |
GHFGR251558 |
GHFGR25808 |
GHFGR321558 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Overall Length L1 | Size H (mm) | Size h1 (mm) | Dimension F (mm) | Size B (mm) | Dimension φD (mm) | Dimension H4 (mm) | Tmax (GIF / GIA) (mm) | Tmax (GDMY) (mm) | Tmax (GIPA) (mm) | Tmax (GIDA / GDMM) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,043.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | Left Handed | 150 | 25 | 25 | 21.3 | 25 | 80-82-84-86-88-90-96-104-115 | 6 | 16 17 18 19 20 20 20 20 22 | 23 23 23 23 23 23 23 23 23 | 20 20 21 21 22 22 22 22 22 | 24 24 24 24 24 24 24 24 24 | ||
฿ 11,043.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | Right Handed | 150 | 25 | 25 | 21.3 | 25 | 105-114-126-140-160 | 6 | 21 22 23 24 | 23 23 24 24 | 23 23 23 23 | 24 24 24 24 | ||
฿ 11,043.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | Right Handed | 150 | 25 | 25 | 21.3 | 25 | 155-180-210-510 | 6 | 24 24 24 | 24 24 24 | 23 23 23 | 24 24 24 | ||
฿ 11,043.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | Right Handed | 150 | 25 | 25 | 21.3 | 25 | 80-82-84-86-88-90-96-104-115 | 6 | 16 17 18 19 20 20 20 20 22 | 23 23 23 23 23 23 23 23 23 | 20 20 21 21 22 22 22 22 22 | 24 24 24 24 24 24 24 24 24 | ||
฿ 13,099.00 ฿ 12,051.08 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | Right Handed | 170 | 32 | 32 | 28.3 | 32 | 155-180-210-510 | - | 24 24 24 | 24 24 24 | 23 23 23 | 24 24 24 |
Loading...
Applicable Tip Shape | Others | Use | Inner Diameter Profile | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Oil Hole Presence | None | Detail Type | GHFGR/L...8 | Applicable Tip | GIF-8.00 GDMY-8 GIPA-8 GIDA-8 GDMM8CC |
Use | With Edge Surface Grooving / Edge Wide Grooving | Wrench | HW 5.0 | Screw | SR M6X25 DIN 912 |
How can we improve?
How can we improve?