1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Face Grooving Holder GHFG-R/L-8

ICR HOLDER

End Face Grooving Holder GHFG-R/L-8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,506.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR tool for end face grooving.

 
Part Number
GHFG2563R8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,506.00

ICR HOLDER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Minimum Processing Diameter 63 Use Inner Diameter Profile
Preferred Hand Right Handed Clamp Shape Double Clamp Overall Length L1 150
Protrusion Length (L/D) 25 Oil Hole Presence None Detail Type GHFG...R/L-8
Size H(mm) 25 Size h1(mm) 25 Dimension F(mm) 22
Size B(mm) 25 Dimension φDmax(mm) 82 Applicable Tip GDMY-8 GDMM8CC
Use With Edge Surface Grooving / Edge Wide Grooving Wrench HW 5.0 Screw SR M6X25 DIN 912

Please check the type/dimensions/specifications of the part GHFG2563R8 in the End Face Grooving Holder GHFG-R/L-8 series.