(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A blade for flange grooving with a minimum machining diameter of 35 to 150 mm and an overhang length of 20 to 30 mm.
Part Number |
---|
SGFFH35R2 |
SGFFH75R3 |
SGFFH80L5 |
SGFFH80R4 |
SGFFH80R5 |
SGFFH90R3 |
SGFFH100R2 |
SGFFH120R3 |
SGFFH150L5 |
SGFFH150L6 |
SGFFH150R4 |
SGFFH150R5 |
SGFFH150R6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Protrusion Length (L/D) | W Chip Width (mm) | Dimension φDmax (mm) | Dimension C (mm) | Applicable Tip | Size A (mm) | Removal Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 12 Day(s) | 35 | Right Handed | 20 | 2.1 | 46 | 0.8 | GFF 2N | 5.2 | ESG-0.5 | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 65 | Right Handed | 20 | 3 | 92 | 1.0 | GFF 3N | 5.2 | ESG-1 | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 80 | Left Handed | 32 | 5 | 162 | 2.5 | GFF 5N | 5.2 | ESG-1 | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 80 | Right Handed | 30 | 4 | 155 | 2.5 | GFF 4N | 5.2 | ESG-1 | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 80 | Right Handed | 32 | 5 | 162 | 2.5 | GFF 5N | 5.2 | ESG-1 | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 90 | Right Handed | 20 | 3 | 122 | 0.2 | GFF 3N | 5.2 | ESG-1 | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 101 | Right Handed | 20 | 2.1 | 132 | 0 | GFF 2N | 4.0 | ESG-0.5 | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 120 | Right Handed | 25 | 3 | 160 | 0 | GFF 3N | 5.2 | ESG-1 | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 150 | Left Handed | 35 | 5 | 600 | 2.5 | GFF 5N | 5.2 | ESG-1 | ||
฿ 11,477.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 148 | Left Handed | 35 | 6 | 700 | 0 | GFF 6N | 5.2 | ESG-1 | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 150 | Right Handed | 30 | 4 | 500 | 2.5 | GFF 4N | 5.2 | ESG-1 | ||
฿ 9,379.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 150 | Right Handed | 35 | 5 | 600 | 2.5 | GFF 5N | 5.2 | ESG-1 | ||
฿ 11,477.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 148 | Right Handed | 35 | 6 | 700 | 0 | GFF 6N | 5.2 | ESG-1 |
Loading...
Applicable Tip Shape | Others | Use | Inner Diameter Profile | Clamp Shape | Clamp On |
---|---|---|---|---|---|
Clearance Angle | 7° | Oil Hole Presence | None | Detail Type | SGFFH...R/L |
Use | With Edge Surface Grooving | Applicable Blocks | SGTBF○○-A SGTBU-○○-6G UBHCR/L○○-32※ |
How can we improve?
How can we improve?