(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR tool for end face grooving.
Part Number |
---|
SGFFA25R2 |
SGFFA45R4 |
SGFFA50R5 |
SGFFA75R6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Protrusion Length (L/D) | W Chip Width (mm) | Dimension φDmax (mm) | Applicable Tip | Removal Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,873.00 ฿ 10,923.16 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 25 | 80 | 13 | 2.1 | 30 | GFF 2R/L | ESG-0.5 | ||
฿ 11,358.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 44 | 90 | 25 | 4 | 58 | 4.0 GFF 4N | ESG-1 | ||
฿ 11,358.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 50 | 95 | 28 | 5 | 71 | GFF 5N | ESG-1 | ||
฿ 13,377.00 ฿ 12,306.84 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 75 | 100 | 35 | 6 | 102 | GFF 6N | ESG-1 |
Loading...
Applicable Tip Shape | Others | Use | Inner Diameter Profile | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Clamp On | Clearance Angle | 7° | Oil Hole Presence | None |
Detail Type | SGFFA...R/L-2/3/4/5/6 | Dimension C(mm) | 0 | Use | With Edge Surface Grooving |
Applicable Blocks | SGTBF○○-A SGTBU-○○-6 UBHCR/L○○-32※ |
How can we improve?
How can we improve?