(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR tool for end face grooving.
Part Number |
---|
GFF3LIC20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Preferred Hand | Nose R | Groove Width (For Grooving / Parting) | Dimension / R (mm) | Material | Type | Dimensions / Processing Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 477.28 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | Others | 3.0(±0.1) | 0.3 | IC20 | Carbide | 30-55 |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Breaker Application | Finish | Rake Angle | Positive | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
Detail Type | GFF | Processing Applications | With Edge Surface Grooving |
How can we improve?
How can we improve?