(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
End Face Grooving, End Face Groove Expansion
Part Number |
---|
HGPL3003YIC328 |
HGPL3003YIC354 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material |
---|---|---|---|---|---|---|---|
฿ 1,073.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | IC328 | ||
฿ 1,073.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | IC354 |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Breaker Application | Finish | Preferred Hand | No Preferred Hand | Nose R | Others |
Outer Diameter / Inner Diameter (For Tapping) | Major Diameter | Groove Width (For Grooving / Parting) | 3.0(±0.05) | Detail Type | HGPL (Heligrip) |
Dimension / R(mm) | 0.3 | Dimension / L(mm) | 16.0 | Type | PVD Coating |
Tip Type | Y | Dimension / M(mm) | 2.30 | Processing Applications | Threading |
How can we improve?
How can we improve?