(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
End Face Grooving, End Face Groove Expansion
Part Number |
---|
HGN3002JIC328 |
HGN3002JIC354 |
HGN3003CIC30N |
HGN3003CIC308 |
HGN3003CIC328 |
HGN3003CIC354 |
HGN3003CIC908 |
HGN3003UTIC328 |
HGN3003UTIC354 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Nose R | Dimension / R (mm) | Material | Dimension / L (mm) | Type | Tip Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 779.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | IC328 | 16.1 | PVD Coating | J | ||
฿ 779.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | 0.2 | 0.2 | IC354 | 16.1 | PVD Coating | J | ||
฿ 628.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Others | 0.3 | IC30N | 15.8 | Cermet | - | ||
฿ 779.00 | ICR INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 0.3 | IC308 | 15.8 | PVD Coating | - | ||
฿ 779.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Others | 0.3 | IC328 | 15.8 | PVD Coating | - | ||
฿ 779.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Others | 0.3 | IC354 | 15.8 | PVD Coating | - | ||
฿ 779.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Others | 0.3 | IC908 | 15.8 | PVD Coating | - | ||
฿ 694.37 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Others | 0.3 | IC328 | 15.8 | PVD Coating | UT | ||
฿ 694.37 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | Others | 0.3 | IC354 | 15.8 | PVD Coating | UT |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Breaker Application | Finish | Preferred Hand | No Preferred Hand | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
Groove Width (For Grooving / Parting) | 3.00(±0.04) | Detail Type | HGN (DO-GRIP) | Processing Applications | Threading |
How can we improve?
How can we improve?