1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chip for End Face Grooving HFPR/L (Heliface)

Chip for End Face Grooving HFPR/L (Heliface)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 817.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End Face Grooving, End Face Groove Expansion

 
Part Number
HFPL3003IC20
HFPL3003IC354
HFPL3003IC428
HFPL3003IC808
HFPL3003IC9015
HFPL3015IC20
HFPL3015IC354
HFPL3015IC9015
HFPL4004IC20
HFPL4004IC354
HFPL4004IC428
HFPL4004IC9015
HFPL4020IC20
HFPL4020IC354
HFPL4020IC428
HFPL4020IC9015
HFPL5004IC20
HFPL5004IC354
HFPL5004IC428
HFPL5004IC9015
HFPL5025IC20
HFPL5025IC354
HFPL5025IC428
HFPL5025IC9015
HFPL6004IC20
HFPL6004IC354
HFPL6004IC428
HFPL6004IC9015
HFPL6030IC20
HFPL6030IC354
HFPL6030IC428
HFPL6030IC9015
HFPR3003IC20
HFPR3003IC354
HFPR3003IC428
HFPR3003IC808
HFPR3003IC830
HFPR3003IC9015
HFPR3015IC20
HFPR3015IC354
HFPR3015IC428
HFPR3015IC808
HFPR3015IC830
HFPR3015IC9015
HFPR4004IC20
HFPR4004IC328
HFPR4004IC354
HFPR4004IC428
HFPR4004IC808
HFPR4004IC8250
HFPR4004IC830
HFPR4004IC9015
HFPR4020IC20
HFPR4020IC354
HFPR4020IC428
HFPR4020IC808
HFPR4020IC830
HFPR4020IC9015
HFPR5004IC20
HFPR5004IC354
HFPR5004IC428
HFPR5004IC808
HFPR5004IC830
HFPR5004IC9015
HFPR5025IC20
HFPR5025IC354
HFPR5025IC428
HFPR5025IC808
HFPR5025IC830
HFPR5025IC9015
HFPR6004IC20
HFPR6004IC354
HFPR6004IC428
HFPR6004IC808
HFPR6004IC830
HFPR6004IC9015
HFPR6030IC20
HFPR6030IC354
HFPR6030IC428
HFPR6030IC808
HFPR6030IC830
HFPR6030IC9015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Material Type Dimension / M
(mm)

฿ 902.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers3.0(±0.05)HFPL (Heliface)0.3(±0.05)IC20Carbide2.1

฿ 1,073.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft HandedOthers3.0(±0.05)HFPL (Heliface)0.3(±0.05)IC354PVD Coating2.1

฿ 985.83

ICR INSERTS 10 Piece(s) 5 Day(s) Cast IronLeft HandedOthers3.0(±0.05)HFPL (Heliface)0.3(±0.05)IC428CVD Coating2.1

฿ 1,069.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers3.0(±0.05)HFPL (Heliface)0.3(±0.05)IC808PVD Coating2.1

฿ 894.46

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers3.0(±0.05)HFPL (Heliface)0.3(±0.05)IC9015CVD Coating2.1

฿ 901.18

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers3.0(±0.05)HFPL (Heliface)1.5(±0.05)IC20Carbide2.1

฿ 1,048.72

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelLeft HandedOthers3.0(±0.05)HFPL (Heliface)1.5(±0.05)IC354PVD Coating2.1

฿ 1,048.72

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers3.0(±0.05)HFPL (Heliface)1.5(±0.05)IC9015CVD Coating2.1

฿ 980.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.44.0(±0.05)HFPL (Heliface)0.4(±0.05)IC20Carbide2.8

฿ 1,145.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelLeft Handed0.44.0(±0.05)HFPL (Heliface)0.4(±0.05)IC354PVD Coating2.8

฿ 953.56

ICR INSERTS 10 Piece(s) 5 Day(s) Cast IronLeft Handed0.44.0(±0.05)HFPL (Heliface)0.4(±0.05)IC428CVD Coating2.8

฿ 1,145.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.44.0(±0.05)HFPL (Heliface)0.4(±0.05)IC9015CVD Coating2.8

฿ 950.76

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers4.0(±0.05)HFPL (Heliface)2.0(±0.05)IC20Carbide2.8

฿ 1,245.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelLeft HandedOthers4.0(±0.05)HFPL (Heliface)2.0(±0.05)IC354PVD Coating2.8

฿ 1,245.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast IronLeft HandedOthers4.0(±0.05)HFPL (Heliface)2.0(±0.05)IC428CVD Coating2.8

฿ 1,245.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers4.0(±0.05)HFPL (Heliface)2.0(±0.05)IC9015CVD Coating2.8

฿ 950.76

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.45.0(±0.05)HFPL (Heliface)0.4(±0.05)IC20Carbide3.4

฿ 1,245.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelLeft Handed0.45.0(±0.05)HFPL (Heliface)0.4(±0.05)IC354PVD Coating3.4

฿ 1,245.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast IronLeft Handed0.45.0(±0.05)HFPL (Heliface)0.4(±0.05)IC428CVD Coating3.4

฿ 1,136.40

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.45.0(±0.05)HFPL (Heliface)0.4(±0.05)IC9015CVD Coating3.4

฿ 1,020.91

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers5.0(±0.05)HFPL (Heliface)2.5(±0.05)IC20Carbide3.4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelLeft HandedOthers5.0(±0.05)HFPL (Heliface)2.5(±0.05)IC354PVD Coating3.4

฿ 1,202.92

ICR INSERTS 10 Piece(s) 5 Day(s) Cast IronLeft HandedOthers5.0(±0.05)HFPL (Heliface)2.5(±0.05)IC428CVD Coating3.4

฿ 1,093.47

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers5.0(±0.05)HFPL (Heliface)2.5(±0.05)IC9015CVD Coating3.4

฿ 1,114.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.46.0(±0.05)HFPL (Heliface)0.4(±0.05)IC20Carbide4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelLeft Handed0.46.0(±0.05)HFPL (Heliface)0.4(±0.05)IC354PVD Coating4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast IronLeft Handed0.46.0(±0.05)HFPL (Heliface)0.4(±0.05)IC428CVD Coating4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.46.0(±0.05)HFPL (Heliface)0.4(±0.05)IC9015CVD Coating4

฿ 1,185.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers6.0(±0.05)HFPL (Heliface)3.0(±0.05)IC20Carbide4

฿ 1,396.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelLeft HandedOthers6.0(±0.05)HFPL (Heliface)3.0(±0.05)IC354PVD Coating4

฿ 1,156.79

ICR INSERTS 10 Piece(s) 5 Day(s) Cast IronLeft HandedOthers6.0(±0.05)HFPL (Heliface)3.0(±0.05)IC428CVD Coating4

฿ 1,396.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedOthers6.0(±0.05)HFPL (Heliface)3.0(±0.05)IC9015CVD Coating4

฿ 902.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)HFPR (Heliface)0.3(±0.05)IC20Carbide2.1

฿ 1,073.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedOthers3.0(±0.05)HFPR (Heliface)0.3(±0.05)IC354PVD Coating2.1

฿ 1,073.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast IronRight HandedOthers3.0(±0.05)HFPR (Heliface)0.3(±0.05)IC428CVD Coating2.1

฿ 1,069.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)HFPR (Heliface)0.3(±0.05)IC808PVD Coating2.1

฿ 939.69

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)HFPR (Heliface)0.3(±0.05)IC830PVD Coating2.1

฿ 1,073.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)HFPR (Heliface)0.3(±0.05)IC9015CVD Coating2.1

฿ 817.27

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)HFPR (Heliface)1.5(±0.05)IC20Carbide2.1

฿ 1,145.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedOthers3.0(±0.05)HFPR (Heliface)1.5(±0.05)IC354PVD Coating2.1

฿ 953.56

ICR INSERTS 10 Piece(s) 5 Day(s) Cast IronRight HandedOthers3.0(±0.05)HFPR (Heliface)1.5(±0.05)IC428CVD Coating2.1

฿ 1,145.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)HFPR (Heliface)1.5(±0.05)IC808PVD Coating2.1

฿ 1,048.72

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)HFPR (Heliface)1.5(±0.05)IC830PVD Coating2.1

฿ 953.56

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)HFPR (Heliface)1.5(±0.05)IC9015CVD Coating2.1

฿ 980.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.44.0(±0.05)HFPR (Heliface)0.4(±0.05)IC20Carbide2.8

฿ 1,145.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.44.0(±0.05)HFPR (Heliface)0.4(±0.05)IC328PVD Coating2.8

฿ 1,145.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight Handed0.44.0(±0.05)HFPR (Heliface)0.4(±0.05)IC354PVD Coating2.8

฿ 1,145.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast IronRight Handed0.44.0(±0.05)HFPR (Heliface)0.4(±0.05)IC428CVD Coating2.8

฿ 1,145.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight Handed0.44.0(±0.05)HFPR (Heliface)0.4(±0.05)IC808PVD Coating2.8

฿ 1,108.59

ICR INSERTS 10 Piece(s) 5 Day(s) SteelRight Handed0.44.0(±0.05)HFPR (Heliface)0.4(±0.05)IC8250CVD Coating2.8

฿ 1,048.72

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight Handed0.44.0(±0.05)HFPR (Heliface)0.4(±0.05)IC830PVD Coating2.8

฿ 1,145.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.44.0(±0.05)HFPR (Heliface)0.4(±0.05)IC9015CVD Coating2.8

฿ 1,034.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers4.0(±0.05)HFPR (Heliface)2.0(±0.05)IC20Carbide2.8

฿ 1,245.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedOthers4.0(±0.05)HFPR (Heliface)2.0(±0.05)IC354PVD Coating2.8

฿ 1,245.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast IronRight HandedOthers4.0(±0.05)HFPR (Heliface)2.0(±0.05)IC428CVD Coating2.8

฿ 1,245.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers4.0(±0.05)HFPR (Heliface)2.0(±0.05)IC808PVD Coating2.8

฿ 1,086.84

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers4.0(±0.05)HFPR (Heliface)2.0(±0.05)IC830PVD Coating2.8

฿ 1,245.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers4.0(±0.05)HFPR (Heliface)2.0(±0.05)IC9015CVD Coating2.8

฿ 1,034.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.45.0(±0.05)HFPR (Heliface)0.4(±0.05)IC20Carbide3.4

฿ 1,245.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight Handed0.45.0(±0.05)HFPR (Heliface)0.4(±0.05)IC354PVD Coating3.4

฿ 1,245.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast IronRight Handed0.45.0(±0.05)HFPR (Heliface)0.4(±0.05)IC428CVD Coating3.4

฿ 1,245.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight Handed0.45.0(±0.05)HFPR (Heliface)0.4(±0.05)IC808PVD Coating3.4

฿ 1,136.40

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight Handed0.45.0(±0.05)HFPR (Heliface)0.4(±0.05)IC830PVD Coating3.4

฿ 1,245.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.45.0(±0.05)HFPR (Heliface)0.4(±0.05)IC9015CVD Coating3.4

฿ 1,020.91

ICR INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers5.0(±0.05)HFPR (Heliface)2.5(±0.05)IC20Carbide3.4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedOthers5.0(±0.05)HFPR (Heliface)2.5(±0.05)IC354PVD Coating3.4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast IronRight HandedOthers5.0(±0.05)HFPR (Heliface)2.5(±0.05)IC428CVD Coating3.4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers5.0(±0.05)HFPR (Heliface)2.5(±0.05)IC808PVD Coating3.4

฿ 1,202.92

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers5.0(±0.05)HFPR (Heliface)2.5(±0.05)IC830PVD Coating3.4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers5.0(±0.05)HFPR (Heliface)2.5(±0.05)IC9015CVD Coating3.4

฿ 1,114.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.46.0(±0.05)HFPR (Heliface)0.4(±0.05)IC20Carbide4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight Handed0.46.0(±0.05)HFPR (Heliface)0.4(±0.05)IC354PVD Coating4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 15 Day(s) Cast IronRight Handed0.46.0(±0.05)HFPR (Heliface)0.4(±0.05)IC428CVD Coating4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight Handed0.46.0(±0.05)HFPR (Heliface)0.4(±0.05)IC808PVD Coating4

฿ 1,153.17

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight Handed0.46.0(±0.05)HFPR (Heliface)0.4(±0.05)IC830PVD Coating4

฿ 1,318.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.46.0(±0.05)HFPR (Heliface)0.4(±0.05)IC9015CVD Coating4

฿ 1,185.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers6.0(±0.05)HFPR (Heliface)3.0(±0.05)IC20Carbide4

฿ 1,396.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedOthers6.0(±0.05)HFPR (Heliface)3.0(±0.05)IC354PVD Coating4

฿ 1,396.00

ICR INSERTS 10 Piece(s) 40 Day(s) Cast IronRight HandedOthers6.0(±0.05)HFPR (Heliface)3.0(±0.05)IC428CVD Coating4

฿ 1,392.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers6.0(±0.05)HFPR (Heliface)3.0(±0.05)IC808PVD Coating4

฿ 1,215.88

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers6.0(±0.05)HFPR (Heliface)3.0(±0.05)IC830PVD Coating4

฿ 1,396.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers6.0(±0.05)HFPR (Heliface)3.0(±0.05)IC9015CVD Coating4

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 2
Breaker Application Finish Outer Diameter / Inner Diameter (For Tapping) Major Diameter Dimension / L(mm) 19
Processing Applications Threading