1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Face Grooving Adapter GAFG-R/L-8

End Face Grooving Adapter GAFG-R/L-8
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,770.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR tool for end face grooving.

 
Part Number
GAFG155L8SALE
GAFG155R8SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand

฿ 17,770.00

฿ 16,348.40

ICR HOLDER 1 Piece(s) 15 Day(s) Left Handed

฿ 17,770.00

฿ 16,348.40

ICR HOLDER 1 Piece(s) 40 Day(s) Right Handed

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Inner Diameter Profile Clamp Shape Clamp On
Overall Length L1 63.5 Clearance Angle Protrusion Length (L/D) 23 24 25
Oil Hole Presence None Detail Type GAFG...R/L-8 (Adapter) W Chip Width(mm) 8
Dimension φD(mm) 155-180-210-510 Applicable Tip Tmax machining up to 25 mm can be done when using the GIF-8.00, GDMY-8, GIPA-8, GIDA-8, GDMM 8CC or GDMY/GDMM 8CC tips. Use With Edge Surface Grooving / Edge Wide Grooving