1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trapezoidal Thread Cutting Tip (TR) for Internal Thread

Trapezoidal Thread Cutting Tip <DIN103> (TR) for Internal Thread
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,400.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR thread-cutting tool.

 
Part Number
22IR4TRIC908
22IR5TRIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (For Tapping) Dimension / x
(mm)
Dimension / y
(mm)

฿ 1,475.04

ICR INSERTS 5 Piece(s) 5 Day(s) 41.71.9

฿ 1,400.42

ICR INSERTS 5 Piece(s) 5 Day(s) 52.12.5

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Tapping No. of Usable Corners 3
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Preferred Hand Right Handed
Nose R Others Outer Diameter / Inner Diameter (For Tapping) Minor Diameter Thread Type (For Tapping) Trapezoidal 30°
Detail Type TR (for outer diameter screw) Material IC908 Dimension / d(mm) 12.7
Type PVD Coating Dimension / I(mm) 22 Processing Applications Threading