(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For deep grooving and groove enlarging.
Part Number |
---|
GIPM2.35A46LIC908 |
GIPM2.35A46RIC908 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand |
---|---|---|---|---|---|---|
฿ 834.66 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Left Handed | ||
฿ 834.66 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Nose R | Others | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
Groove Width (For Grooving / Parting) | 2.35 | Detail Type | GIPM...A46R R/L (for post-grinding) | Dimension / R(mm) | 0.05 |
Material | IC908 | Type | PVD Coating | Dimension / M(mm) | 2.2 |
Processing Applications | Deep grooving, enlarging |
How can we improve?
How can we improve?